Straight thread connector fitting
Straight Thread Cap
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

ISST6CGP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Male SAE Straight Thread
IHCT6CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IHCT8CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
IHCT5CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE Straight Thread
IHCT4CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IHCT3CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE Straight Thread
IHCT32CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IHCT2CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Male SAE Straight Thread
IHCT24CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IHCT20CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IHCT16CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IHCT14CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A Male SAE Straight Thread
IHCT12CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IHCT10CGP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
IMT6CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IMT8CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
IMT5CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/16 in N/A 4 N/A Male SAE Straight Thread
IMT4CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IMT3CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/16 in N/A 4 N/A Male SAE Straight Thread
IMT32CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IMT2CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/8 in N/A 4 N/A Male SAE Straight Thread
IMT24CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IMT20CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IMT16CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IMT14CGP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 7/8 in N/A 4 N/A Male SAE Straight Thread
Unit of Measure
1 2 3