Pipe fitting male SAE union
GCU-CATALOG.JPG
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCT6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IHCT8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
IMT10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
IMT12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IMT16MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IMT20MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IMT24MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IMT32MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IMT4MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IMT6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IMT8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
Unit of Measure
1 2