Pipe fitting male SAE union
GCU-CATALOG.JPG
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBT10MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
IBT12MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IBT16MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IBT20MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IBT24MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IBT32MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IBT4MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
IBT6MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
IBT8MST N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
ISST10MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
ISST12MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
ISST16MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
ISST20MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
ISST24MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
ISST32MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
ISST4MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Male SAE Straight Thread
ISST6MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Male SAE Straight Thread
ISST8MST N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread
IHCT10MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
IHCT12MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
IHCT16MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
IHCT20MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
IHCT24MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
IHCT32MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
IHCT4MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
Unit of Measure
1 2