Pipe fitting male SAE union
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

10GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 1 N/A Male SAE Straight Thread
12GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A Male SAE Straight Thread
16GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A Male SAE Straight Thread
20GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 N/A Male SAE Straight Thread
24GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 1 N/A Male SAE Straight Thread
32GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 1 N/A Male SAE Straight Thread
4GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Male SAE Straight Thread
6GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Male SAE Straight Thread
8GCU N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread
10GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread
12GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread
16GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread
20GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread
24GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread
32GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A Male SAE Straight Thread
4GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread
6GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread
8GCU-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread
Unit of Measure
1