SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Male BSPP straight thread pipe unions connect female BSP straight thread pipe ends. They require Dowty washers (sold separately) to seal. Dowty washers are available in 316 SS with Fluorocarbon FKM seals only.
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
| 12GCU-BSPP-M |
N/A
|
N/A Alloy 400 | N/A Male BSPP | N/A 3/4-14 | N/A Male BSPP | N/A 3/4-14 | N/A 4 | N/A Male British Standard Pipe Parallel |
| 16GCU-BSPP-M |
N/A
|
N/A Alloy 400 | N/A Male BSPP | N/A 1-11 | N/A Male BSPP | N/A 1-11 | N/A 4 | N/A Male British Standard Pipe Parallel |
| 4GCU-BSPP-M |
N/A
|
N/A Alloy 400 | N/A Male BSPP | N/A 1/4-19 | N/A Male BSPP | N/A 1/4-19 | N/A 4 | N/A Male British Standard Pipe Parallel |
| 6GCU-BSPP-M |
N/A
|
N/A Alloy 400 | N/A Male BSPP | N/A 3/8-19 | N/A Male BSPP | N/A 3/8-19 | N/A 4 | N/A Male British Standard Pipe Parallel |
| 8GCU-BSPP-M |
N/A
|
N/A Alloy 400 | N/A Male BSPP | N/A 1/2-14 | N/A Male BSPP | N/A 1/2-14 | N/A 4 | N/A Male British Standard Pipe Parallel |
| 12GCU-BSPP |
N/A
|
N/A 316 SS | N/A Male BSPP | N/A 3/4-14 | N/A Male BSPP | N/A 3/4-14 | N/A 3 | N/A Male British Standard Pipe Parallel |
| 16GCU-BSPP |
N/A
|
N/A 316 SS | N/A Male BSPP | N/A 1-11 | N/A Male BSPP | N/A 1-11 | N/A 4 | N/A Male British Standard Pipe Parallel |
| 4GCU-BSPP |
N/A
|
N/A 316 SS | N/A Male BSPP | N/A 1/4-19 | N/A Male BSPP | N/A 1/4-19 | N/A 3 | N/A Male British Standard Pipe Parallel |
| 6GCU-BSPP |
N/A
|
N/A 316 SS | N/A Male BSPP | N/A 3/8-19 | N/A Male BSPP | N/A 3/8-19 | N/A 3 | N/A Male British Standard Pipe Parallel |
| 8GCU-BSPP |
N/A
|
N/A 316 SS | N/A Male BSPP | N/A 1/2-14 | N/A Male BSPP | N/A 1/2-14 | N/A 4 | N/A Male British Standard Pipe Parallel |
Unit of Measure
1