SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
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
| PS12GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 3/4-14 | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS16GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1-11 1/2 | N/A Male SAE Straight Thread | N/A 1 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS20GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1 1/4-11 1/2 | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS24GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1 1/2-11 1/2 | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS32GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 2-11 1/2 | N/A Male SAE Straight Thread | N/A 2 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS4-4GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1/4-18 | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS6-6GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 3/8-18 | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS8-8GC |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1/2-14 | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
Unit of Measure
1