Pipe swivel SAE male connector
Pipe Swivel Connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

PS12GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 3/4-14 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS16GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1-11 1/2 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS20GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1 1/4-11 1/2 N/A Male SAE Straight Thread N/A 1 1/4 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS24GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1 1/2-11 1/2 N/A Male SAE Straight Thread N/A 1 1/2 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS32GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 2-11 1/2 N/A Male SAE Straight Thread N/A 2 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS4-4GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1/4-18 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS6-6GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 3/8-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
PS8-8GC N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1/2-14 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread
Unit of Measure
1