Pipe Swivel Female Elbow
Pipe Swivel Female Elbow
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

PS12FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 3/4-14 N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS16FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS20FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1 1/4-11 1/2 N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS24FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1 1/2-11 1/2 N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS32FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 2-11 1/2 N/A Female National Pipe Thread N/A 2-11 1/2 N/A 4 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS4-4FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS6-6FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
PS8-8FE N/A CAD Icon (for items table) N/A 316 SS N/A Female Pipe Swivel N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A National Pipe Straight Mechanical Swivel by Female National Pipe Thread
Unit of Measure
1