
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| PS24GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1 1/2-11 1/2 | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS20GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1 1/4-11 1/2 | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS32GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 2-11 1/2 | N/A Male SAE Straight Thread | N/A 2 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS4-4GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1/4-18 | N/A Male SAE Straight Thread | N/A 1/4 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS6-6GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 3/8-18 | N/A Male SAE Straight Thread | N/A 3/8 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS8-8GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1/2-14 | N/A Male SAE Straight Thread | N/A 1/2 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS12GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 3/4-14 | N/A Male SAE Straight Thread | N/A 3/4 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
| PS16GE-45 |
N/A
|
N/A 316 SS | N/A Female Pipe Swivel | N/A 1-11 1/2 | N/A Male SAE Straight Thread | N/A 1 in | N/A 4 | N/A National Pipe Straight Mechanical Swivel by Male SAE Straight Thread |
Unit of Measure
1