Pipe fitting male SAE to female SAE pipe
SAE Straight Thread Female Adapter
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

12-8GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
12-10GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
16-12GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 in N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
16-16GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 in N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
16-8GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 in N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
20-12GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
20-16GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
20-24GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
20-6GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
24-16GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
24-20GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female SAE Straight Thread N/A 1 1/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
32-24GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 2 in N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
8-8GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
8-10GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Female SAE Straight Thread N/A 5/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
8-6GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
4-4GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/4 in N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
4-6GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/4 in N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
10-12GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 5/8 in N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
10-8GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 5/8 in N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
10-6GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 5/8 in N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
6-8GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/8 in N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
6-4GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/8 in N/A Female SAE Straight Thread N/A 1/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
6-6GCFP-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/8 in N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
Unit of Measure
1 2 3