Pipe fitting male SAE to female SAE pipe
SAE Straight Thread Female Adapter
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

12-16GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 1 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
12-8GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
12-10GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 5/8 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
16-12GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Female SAE Straight Thread N/A 3/4 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
16-8GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Female SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
20-12GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 3/4 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
20-16GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 1 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
20-24GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female SAE Straight Thread N/A 1 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
24-16GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female SAE Straight Thread N/A 1 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
24-20GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female SAE Straight Thread N/A 1 1/4 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
8-10GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Female SAE Straight Thread N/A 5/8 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
8-6GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Female SAE Straight Thread N/A 3/8 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
4-4GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Female SAE Straight Thread N/A 1/4 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
4-6GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Female SAE Straight Thread N/A 3/8 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
10-12GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female SAE Straight Thread N/A 3/4 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
10-8GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
10-6GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female SAE Straight Thread N/A 3/8 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
6-8GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Female SAE Straight Thread N/A 1/2 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
6-4GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Female SAE Straight Thread N/A 1/4 in N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
12-12GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
16-16GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Female SAE Straight Thread N/A 1 in N/A 3 N/A Male SAE Straight Thread by Female National Pipe Thread
8-8GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Female SAE Straight Thread N/A 1/2 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
6-6GCFP N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Female SAE Straight Thread N/A 3/8 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
12-12GCFP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 3/4 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
12-16GCFP-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A Female SAE Straight Thread N/A 1 in N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
Unit of Measure
1 2 3