Pipe fitting male SAE to male SAE pipe
SAE Straight Thread Male Connector
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

10X1/2GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
12X3/4GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
16X1GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
16X3/4GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
20X1-1/4GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
24X1-1/2GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Male SAE Straight Thread by Male National Pipe Thread
4X1/4GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
4X1/8GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
5X1/4GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/16 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
6X1/4GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
6X3/8GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
8X1/2GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
8X3/8GCM N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Male SAE Straight Thread by Male National Pipe Thread
Unit of Measure
1