SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
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
| 10X1/2GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 5/8 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 12X3/4GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 3/4 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 16X1GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 in | N/A Male National Pipe Thread | N/A 1-11 1/2 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 16X3/4GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 in | N/A Male National Pipe Thread | N/A 3/4-14 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 20X1-1/4GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 1/4 in | N/A Male National Pipe Thread | N/A 1 1/4-11 1/2 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 24X1-1/2GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1 1/2 in | N/A Male National Pipe Thread | N/A 1 1/2-11 1/2 | N/A 4 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 4X1/4GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 4X1/8GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/4 in | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 5X1/4GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 5/16 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 6X1/4GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 6X3/8GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 3/8 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 8X1/2GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
| 8X3/8GCM |
N/A
|
N/A 316 SS | N/A Male SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 1 | N/A Male SAE Straight Thread by Male National Pipe Thread |
Unit of Measure
1