Pipe fitting male SAE to female SAE pipe
SAE Straight Thread Female Adapter
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

20X1-1/4GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
20X1GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
24X1-1/2GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
24X1GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
4X1/4GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
6X1/4GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
8X1/2GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
8X1/4GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
8X3/8GCF-B N/A CAD Icon (for items table) N/A Brass N/A Male SAE Straight Thread N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
Unit of Measure
1 2 3