Pipe fitting male SAE to female SAE pipe
SAE Straight Thread Female Adapter
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

10X1/2GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
10X1/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
10X3/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 3/4-14 N/A 3 N/A Male SAE Straight Thread by Female National Pipe Thread
10X3/8GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
12X1/2GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
12X3/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
14X1/2GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 7/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
14X3/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 7/8 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
16X1/2GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
16X1GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
16X3/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Female National Pipe Thread N/A 3/4-14 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
20X1-1/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
20X1GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
24X1-1/2GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
24X1GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Female National Pipe Thread N/A 1-11 1/2 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
4X1/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/4 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
6X1/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
8X1/2GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
8X1/4GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
8X3/8GCF N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1/2 in N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Male SAE Straight Thread by Female National Pipe Thread
10X1/2GCF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
10X1/4GCF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
10X3/4GCF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 3/4-14 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
10X3/8GCF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 5/8 in N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
12X1/2GCF-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Male SAE Straight Thread N/A 3/4 in N/A Female National Pipe Thread N/A 1/2-14 N/A 4 N/A Male SAE Straight Thread by Female National Pipe Thread
Unit of Measure
1 2 3