Pipe fitting female BSPP to male pipe
Female SAE to Male NPT
Unit of Measure
1 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

6X1/4FPM-B N/A Brass N/A Female SAE Straight Thread N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
6X1/4FPM-M N/A Alloy 400 N/A Female SAE Straight Thread N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
8X1/2FPM-B N/A Brass N/A Female SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
8X1/2FPM-M N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
8X3/8FPM-B N/A Brass N/A Female SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
8X3/8FPM-M N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
8X3/8FPM N/A 316 SS N/A Female SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
6X1/4FPM N/A 316 SS N/A Female SAE Straight Thread N/A 3/8 in N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Female SAE Straight Thread by Male National Pipe Thread
8X1/2FPM N/A 316 SS N/A Female SAE Straight Thread N/A 1/2 in N/A Male National Pipe Thread N/A 1/2-14 N/A 4 N/A Female SAE Straight Thread by Male National Pipe Thread
Unit of Measure
1