SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
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
|---|---|---|---|---|---|---|---|
| 6X1/4FPM-B | N/A Brass | N/A Female SAE Straight Thread | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 6X1/4FPM-M | N/A Alloy 400 | N/A Female SAE Straight Thread | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 8X1/2FPM-B | N/A Brass | N/A Female SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 8X1/2FPM-M | N/A Alloy 400 | N/A Female SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 8X3/8FPM-B | N/A Brass | N/A Female SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 8X3/8FPM-M | N/A Alloy 400 | N/A Female SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 8X3/8FPM | N/A 316 SS | N/A Female SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 6X1/4FPM | N/A 316 SS | N/A Female SAE Straight Thread | N/A 3/8 in | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 3 | N/A Female SAE Straight Thread by Male National Pipe Thread |
| 8X1/2FPM | N/A 316 SS | N/A Female SAE Straight Thread | N/A 1/2 in | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4 | N/A Female SAE Straight Thread by Male National Pipe Thread |
Unit of Measure
1