Pipe fitting female BSPP to male pipe
Female SAE to Male NPT
Unit of Measure
1 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

12X3/4FPM-BSPP N/A 316 SS N/A Female BSPP N/A 3/4-14 N/A Male National Pipe Thread N/A 3/4-14 N/A N/A #N/A
16X1FPM-BSPP N/A 316 SS N/A Female BSPP N/A 1-11 N/A Male National Pipe Thread N/A 1-11 1/2 N/A N/A #N/A
4X1/4FPM-BSPP N/A 316 SS N/A Female BSPP N/A 1/4-19 N/A Male National Pipe Thread N/A 1/4-18 N/A N/A #N/A
6X3/8FPM-BSPP N/A 316 SS N/A Female BSPP N/A 3/8-19 N/A Male National Pipe Thread N/A 3/8-18 N/A N/A #N/A
8X1/2FPM-BSPP N/A 316 SS N/A Female BSPP N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A N/A #N/A
Unit of Measure
1