Pipe fitting adapters with male NPT thread and female SAE straight thread end connections. used to connect female SAE to female NPT pipe threads.
Pipe fitting male SAE to male SAE pipe
T-MC-MST-LINE
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCT8MC10MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT8MC8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT12MC12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT12MC16MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT16MC16MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT4MC4MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT4MC6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT6MC6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT6MC8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT8MC10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IMT8MC8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
Unit of Measure
1 2