Pipe fitting adapters with male NPT thread and female SAE straight thread end connections. used to connect female SAE to female NPT pipe threads.
Pipe fitting male SAE to male SAE pipe
T-MC-MST-LINE
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBT12MC12MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT12MC16MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT16MC16MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT4MC4MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT4MC6MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT6MC6MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT6MC8MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT8MC10MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IBT8MC8MST N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST12MC12MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST12MC16MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST16MC16MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male SAE Straight Thread N/A 1 in N/A 3 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST4MC4MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST4MC6MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 3 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST6MC6MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST6MC8MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST8MC10MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
ISST8MC8MST N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT12MC12MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT12MC16MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/4-14 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT16MC16MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT4MC4MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT4MC6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/4-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT6MC6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
IHCT6MC8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/8-18 N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Male National Pipe Thread by Male SAE Straight Thread
Unit of Measure
1 2