Pipe fitting adapters with female SAE and male SAE end connections. used to connect female SAE to msle SAE pipe ends.
Pipe fitting male SAE to female SAE pipe
SAE Straight Thread Female Adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IHCT10FST8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT12FST10MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT12FST16MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT16FST12MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT4FST4MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT4FST6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT6FST6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT6FST8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT8FST10MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT8FST6MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IHCT8FST8MST N/A CAD Icon (for items table) N/A Alloy C-276 N/A Female SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT10FST12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT10FST8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 5/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT12FST10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT12FST16MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 3/4 in N/A Male SAE Straight Thread N/A 1 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT16FST12MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 1 in N/A Male SAE Straight Thread N/A 3/4 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT4FST4MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT4FST6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/4 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT6FST6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT6FST8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 3/8 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT8FST10MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 5/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT8FST6MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 3/8 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
IMT8FST8MST N/A CAD Icon (for items table) N/A Alloy 400 N/A Female SAE Straight Thread N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 4 N/A Female SAE Straight Thread by Male SAE Straight Thread
Unit of Measure
1 2