Pipe tee
Pipe Tee
Unit of Measure
1 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Connection 3 - Type

Connection 3 - Size

Production Category

End Connection Type

ISST2PT-10K N/A 316 SS N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
ISST4PT-10K N/A 316 SS N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
ISST6PT-10K N/A 316 SS N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
ISST8PT-10K N/A 316 SS N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
Unit of Measure
1