Hex nipple
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

P1

Production Category

End Connection Type

ISST8HRN6 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 3/8-18 N/A 3/8 in N/A 1 N/A Male National Pipe Thread
IHCT12HRN4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 4 N/A Male National Pipe Thread
IHCT12HRN8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 4 N/A Male National Pipe Thread
IHCT16HRN12 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 3/4-14 N/A 3/4 in N/A 4 N/A Male National Pipe Thread
IHCT16HRN8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 4 N/A Male National Pipe Thread
IHCT20HRN16 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 4 N/A Male National Pipe Thread
IHCT24HRN16 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 4 N/A Male National Pipe Thread
IHCT2HRN1 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/16-27 N/A 1/16 in N/A 4 N/A Male National Pipe Thread
IHCT4HRN2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
IHCT6HRN2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
IHCT6HRN4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 4 N/A Male National Pipe Thread
IHCT8HRN2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
IHCT8HRN4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 4 N/A Male National Pipe Thread
IHCT8HRN6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 3/8-18 N/A 3/8 in N/A 4 N/A Male National Pipe Thread
IMT12HRN4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 4 N/A Male National Pipe Thread
IMT12HRN8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 4 N/A Male National Pipe Thread
IMT16HRN12 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 3/4-14 N/A 3/4 in N/A 4 N/A Male National Pipe Thread
IMT16HRN8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 4 N/A Male National Pipe Thread
IMT20HRN16 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 4 N/A Male National Pipe Thread
IMT24HRN16 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 4 N/A Male National Pipe Thread
IMT2HRN1 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/16-27 N/A 1/16 in N/A 4 N/A Male National Pipe Thread
IMT4HRN2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
IMT6HRN2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
IMT6HRN4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 4 N/A Male National Pipe Thread
IMT8HRN2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
Unit of Measure
1 2 3