Hex nipple
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

P1

Production Category

End Connection Type

IMT8HRN4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 4 N/A Male National Pipe Thread
IMT8HRN6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 3/8-18 N/A 3/8 in N/A 4 N/A Male National Pipe Thread
Unit of Measure
1 2 3