Hex nipple
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

P1

Production Category

End Connection Type

IBT12HRN4 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
IBT12HRN8 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 1 N/A Male National Pipe Thread
IBT16HRN12 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 3/4-14 N/A 3/4 in N/A 1 N/A Male National Pipe Thread
IBT16HRN8 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 1 N/A Male National Pipe Thread
IBT20HRN16 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 4 N/A Male National Pipe Thread
IBT24HRN16 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 4 N/A Male National Pipe Thread
IBT2HRN1 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/16-27 N/A 1/16 in N/A 1 N/A Male National Pipe Thread
IBT4HRN2 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 1 N/A Male National Pipe Thread
IBT6HRN2 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 1 N/A Male National Pipe Thread
IBT6HRN4 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
IBT8HRN4 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
IBT8HRN6 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 3/8-18 N/A 3/8 in N/A 1 N/A Male National Pipe Thread
IBT8HRN2 N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 4 N/A Male National Pipe Thread
ISST12HRN4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
ISST12HRN8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 1 N/A Male National Pipe Thread
ISST16HRN12 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 3/4-14 N/A 3/4 in N/A 1 N/A Male National Pipe Thread
ISST16HRN8 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 1/2-14 N/A 1/2 in N/A 1 N/A Male National Pipe Thread
ISST20HRN16 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 3 N/A Male National Pipe Thread
ISST24HRN16 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 1 in N/A 1 N/A Male National Pipe Thread
ISST2HRN1 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/16-27 N/A 1/16 in N/A 1 N/A Male National Pipe Thread
ISST4HRN2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 1 N/A Male National Pipe Thread
ISST6HRN2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 1 N/A Male National Pipe Thread
ISST6HRN4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
ISST8HRN2 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/8-27 N/A 1/8 in N/A 1 N/A Male National Pipe Thread
ISST8HRN4 N/A CAD Icon (for items table) N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/4-18 N/A 1/4 in N/A 1 N/A Male National Pipe Thread
Unit of Measure
1 2 3