Pipe fitting long hex nipple
Hex Long Nipple
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Length

Production Category

End Connection Type

IMT6HLN3.0 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 3.0 in N/A 4 N/A Male National Pipe Thread
IMT8HLN2.0 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 2.0 in N/A 4 N/A Male National Pipe Thread
IMT8HLN3.0 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 3.0 in N/A 3 N/A Male National Pipe Thread
IMT8HLN4.0 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 4.0 in N/A 3 N/A Male National Pipe Thread
IMT6HLN1.5 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 1.5 in N/A 4 N/A Male National Pipe Thread
IMT12HLN2.5 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 3/4-14 N/A 2.0 in N/A 4 N/A Male National Pipe Thread
IMT16HLN4.0 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 3.0 in N/A 4 N/A Male National Pipe Thread
IMT12HLN4.0 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 3/4-14 N/A 4.0 in N/A 4 N/A Male National Pipe Thread
IMT6HLN2.5 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 2.5 in N/A 4 N/A Male National Pipe Thread
Unit of Measure
1 2 3 4