Pipe fitting hex nipple
T-HN-LINE_1
Unit of Measure
1 

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISST12HN-10K N/A 316 SS N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 3/4-14 N/A 1 N/A Male National Pipe Thread
ISST2HN-10K N/A 316 SS N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Male National Pipe Thread
ISST4HN-10K N/A 316 SS N/A Male National Pipe Thread N/A 1/4-18 N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male National Pipe Thread
ISST6HN-10K N/A 316 SS N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Male National Pipe Thread
ISST8HN-10K N/A 316 SS N/A Male National Pipe Thread N/A 1/2-14 N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male National Pipe Thread
Unit of Measure
1