
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Length |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISST2HLN3.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/8-27 | N/A Male National Pipe Thread | N/A 1/8-27 | N/A 3.0 in | N/A 4 | N/A Male National Pipe Thread |
| ISST4HLN2.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/4-18 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 2.0 in | N/A 1 | N/A Male National Pipe Thread |
| ISST4HLN3.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/4-18 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 3.0 in | N/A 1 | N/A Male National Pipe Thread |
| ISST4HLN4.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/4-18 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 4.0 in | N/A 3 | N/A Male National Pipe Thread |
| ISST4HLN6.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/4-18 | N/A Male National Pipe Thread | N/A 1/4-18 | N/A 6.0 in | N/A 3 | N/A Male National Pipe Thread |
| ISST6HLN3.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 3.0 in | N/A 1 | N/A Male National Pipe Thread |
| ISST6HLN4.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 4.0 in | N/A 1 | N/A Male National Pipe Thread |
| ISST6HLN6.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 3/8-18 | N/A Male National Pipe Thread | N/A 3/8-18 | N/A 6.0 in | N/A 4 | N/A Male National Pipe Thread |
| ISST8HLN1.75-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 1.75 in | N/A 1 | N/A Male National Pipe Thread |
| ISST8HLN3.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 3.0 in | N/A 1 | N/A Male National Pipe Thread |
| ISST8HLN4.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 4.0 in | N/A 1 | N/A Male National Pipe Thread |
| ISST8HLN6.0-10K | N/A 316 SS | N/A Male National Pipe Thread | N/A 1/2-14 | N/A Male National Pipe Thread | N/A 1/2-14 | N/A 6.0 in | N/A 1 | N/A Male National Pipe Thread |
Unit of Measure
1