Pipe Bushing-2
Reducing Pipe Bushing - TruFit Render
Unit of Measure
1 2 3 4 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IMT6RB4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male National Pipe Thread by Female National Pipe Thread
IMT8RB2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Male National Pipe Thread by Female National Pipe Thread
IMT8RB4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/4-18 N/A 4 N/A Male National Pipe Thread by Female National Pipe Thread
IMT8RB6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 3/8-18 N/A 4 N/A Male National Pipe Thread by Female National Pipe Thread
IMT32RB16 N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 2-11 1/2 N/A Female National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male National Pipe Thread by Female National Pipe Thread
Unit of Measure
1 2 3 4