Pipe Elbow
Pipe elbow
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISST2E-10K N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/8-27 N/A Female National Pipe Thread N/A 1/8-27 N/A 4 N/A Female National Pipe Thready by Female National Pipe Thread
ISST4E-10K N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/4-18 N/A Female National Pipe Thread N/A 1/4-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
ISST6E-10K N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 3/8-18 N/A Female National Pipe Thread N/A 3/8-18 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
ISST8E-10K N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/2-14 N/A Female National Pipe Thread N/A 1/2-14 N/A 1 N/A Female National Pipe Thready by Female National Pipe Thread
Unit of Measure
1