Pipe fitting hex plug
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Production Category

End Connection Type

IHCT4PP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/4-18 N/A 1 N/A Male National Pipe Thread
IHCT6PP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 3/8-18 N/A 1 N/A Male National Pipe Thread
IHCT8PP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1/2-14 N/A 1 N/A Male National Pipe Thread
IHCT20PP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Male National Pipe Thread
IHCT32PP N/A CAD Icon (for items table) N/A Alloy C-276 N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Male National Pipe Thread
IMT12PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male National Pipe Thread
IMT16PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male National Pipe Thread
IMT1PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/16-27 N/A 4 N/A Male National Pipe Thread
IMT24PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1 1/2-11 1/2 N/A 4 N/A Male National Pipe Thread
IMT2PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/8-27 N/A 4 N/A Male National Pipe Thread
IMT4PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/4-18 N/A 3 N/A Male National Pipe Thread
IMT6PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 3/8-18 N/A 3 N/A Male National Pipe Thread
IMT8PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1/2-14 N/A 3 N/A Male National Pipe Thread
IMT20PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 1 1/4-11 1/2 N/A 4 N/A Male National Pipe Thread
IMT32PP N/A CAD Icon (for items table) N/A Alloy 400 N/A Male National Pipe Thread N/A 2-11 1/2 N/A 4 N/A Male National Pipe Thread
Unit of Measure
1 2