
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| ISST12PCP-10K |
N/A
|
N/A 316 SS | N/A Female National Pipe Thread | N/A 3/4-14 | N/A 3 | N/A Female National Pipe Thread |
| ISST16PCP-10K |
N/A
|
N/A 316 SS | N/A Female National Pipe Thread | N/A 1-11 1/2 | N/A 1 | N/A Female National Pipe Thread |
| ISST2PCP-10K |
N/A
|
N/A 316 SS | N/A Female National Pipe Thread | N/A 1/8-27 | N/A 3 | N/A Female National Pipe Thread |
| ISST4PCP-10K |
N/A
|
N/A 316 SS | N/A Female National Pipe Thread | N/A 1/4-18 | N/A 4 | N/A Female National Pipe Thread |
| ISST6PCP-10K |
N/A
|
N/A 316 SS | N/A Female National Pipe Thread | N/A 3/8-18 | N/A 4 | N/A Female National Pipe Thread |
| ISST8PCP-10K |
N/A
|
N/A 316 SS | N/A Female National Pipe Thread | N/A 1/2-14 | N/A 1 | N/A Female National Pipe Thread |
Unit of Measure
1