Pipe fitting long hex nipple
Hex Long Nipple
Unit of Measure
1 2 3 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1/8HNX2-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Male National Pipe Thread
1/8HNX3-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1/8-27 N/A Male National Pipe Thread N/A 1/8-27 N/A 1 N/A Male National Pipe Thread
1HNX3-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 1-11 1/2 N/A Male National Pipe Thread N/A 1-11 1/2 N/A 4 N/A Male National Pipe Thread
3/4HNX3-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/4-14 N/A Male National Pipe Thread N/A 3/4-14 N/A 4 N/A Male National Pipe Thread
3/8HNX2-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 3 N/A Male National Pipe Thread
3/8HNX3.5-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 4 N/A Male National Pipe Thread
3/8HNX3-B N/A CAD Icon (for items table) N/A Brass N/A Male National Pipe Thread N/A 3/8-18 N/A Male National Pipe Thread N/A 3/8-18 N/A 3 N/A Male National Pipe Thread
Unit of Measure
1 2 3