LP Series rising plug valves provide positive shut off for instrumentation, control and other systems, especially in system having particulate in system media, viscous fluids,and  corrosive and erosive media.  LPG Series Gauge valves have multiple ports to mount gauges, purge, bleed or other components. The valves feature a locked bonnet design for safety.  Non-wetted stem threads, non-rotating lower stems, and live-loaded chevron packing reduce maintenance and ensure a leak-tight stem seal.

Note: The web catalog only contains the most popular items.  Other materials, options, and accessories are available. For additional information, please see our catalog or contact SSP Customer Service.


Features
  • Locked bonnet prevents accidental disassembly or loosening of the bonnet from operation or system vibration.
  • Live-loaded chevron packing ensures a durable leaktight stem seal and less maintenace. 
  • Non-wetted upper stem threads
  • Non-rotating lower stem ensure long cycle life and repeated leak-tight seals
  • Back seating stem tip provides safer inline packing adjustments
  • Bidirectional stratight through flow for high flow and roddability.
  • Panel Nut (optional)
  • Dust cap prevents environmental contaminant from entering the top of the valve
  • Acetal, PFA and PEEK seats available
  • Extended (lagging) inlet ports for used with insulated piping.

Specifications

  • Temperature: -65 to 400° F (-73 to 204° F)
  • Pressure: up to 6000 psig (413 bar)
  • Valve Orifice Sizes (max. Cv)
    • 0.187 orifice (0.85)
    • 0.250 orifice (1.65)
  • Body Materials: 316 SS, Alloy 400
  • Packing Materials: PTFE (Standard) and PEEK
  • Seat Materials: Acetal, PEEK, PFA
  • End Connections
    • Inlet: 1/4, 1/2 and 3/4 NPT
      • 2 in. extended inlets available
    • Outlet: 1/4 and 1/2 NPT

Options and Accessories

  • Rebuild Kits
  • Replacement Handles and Dust Caps
  • Sour Gas Service
    LP Series needle valves are constructed with materials selected in accordance with  NACE MR01-75 / ISO 15156 are available for sour gas service. To specify add -SG to the part number.  LP6D-8PF-316-SG
  • Special Cleaning
    LP Series valves are available with ASTM G93 Level C compliant cleaning. To specify special cleaning, add -XP98 to the part number.
    Example: LP6D-8PF-316-XP98
  • Assemblies.  Valves are available with factory installed port plug and bleed valves.
LP Series Rising Plug and Gauge Valves
LP Series Rising Plug and Gauge Valves
Unit of Measure
1 2 3 4 

Part #

Body Type

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

Orifice

Packing Material

Gauge Port Size

Production Category

Connection 4 - Type

Connection 4 - Size

Product Descriptions

Description Text

Category

Group

Stem Material

End Connection Type

Metric Sizing

LP6D-12PM-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/4-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6D-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A N/A 1 N/A N/A N/A Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LP6D-4PM-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6D-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A N/A 1 N/A N/A N/A Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LP6D-8PM-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6D-8PM-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6P-12PM-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/4-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PEEK N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6P-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PEEK N/A N/A 1 N/A N/A N/A Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LP6P-4PM-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PEEK N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6P-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PEEK N/A N/A 1 N/A N/A N/A Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LP6P-8PM-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PEEK N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6P-8PM-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PEEK N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6T-12PM-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/4-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6T-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A N/A 1 N/A N/A N/A Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LP6T-4PM-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6T-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A N/A 1 N/A N/A N/A Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LP6T-8PM-4PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LP6T-8PM-8PF-316 N/A Rising Plug Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Valves N/A Rising Plug N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LPG6D-12PML-8PF-316 N/A Rising Plug Gauge Valves with Extended Inlets N/A CAD Icon (for items table) N/A 316 SS N/A MNPT-2.26" Extended Inlet N/A 3/4-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A 1/2 N/A 1 N/A FNPT N/A 1/2-14 N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LPG6D-4PF-316 N/A Rising Plug Gauge Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A 1/4 N/A 1 N/A FNPT N/A 1/4-18 N/A Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LPG6D-8PF-316 N/A Rising Plug Gauge Valves N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A 1/2 N/A 1 N/A FNPT N/A 1/2-14 N/A Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Female National Pipe Thready by Female National Pipe Thread N/A No
LPG6D-8PM-4PF-316 N/A Rising Plug Gauge Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A 1/4 N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LPG6D-8PM-8PF-316 N/A Rising Plug Gauge Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A 1/2 N/A 1 N/A FNPT N/A 1/2-14 N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LPG6D-8PM-8PF-4PF-4PF-316 N/A Rising Plug Gauge Valves N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 1.65 N/A 0.250 in6.4 mm N/A PTFE N/A 1/4 N/A 3 N/A FNPT N/A 1/4-18 N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
LPG6D-8PML-4PF-316 N/A Rising Plug Gauge Valves with Extended Inlets N/A CAD Icon (for items table) N/A 316 SS N/A MNPT-2.26" Extended Inlet N/A 1/2-14 N/A FNPT N/A 1/4-18 N/A 0.85 N/A 0.187 in4.7 mm N/A PTFE N/A 1/4 N/A 1 N/A N/A N/A Male to Female NPT Rising Plug Valve N/A Rising Plug Gauge Valves N/A Rising Plug Gauge N/A Valve N/A Chrome-Plated 316 SS N/A Male National Pipe Thread by Female National Pipe Thread N/A No
Unit of Measure
1 2 3 4