Stainless steel needle with packing below the threads.
400 Series Line Drawing
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Packing Material

Production Category

440-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 0.312 in7.9 mm N/A Vee Type Shutoff N/A PTFE N/A 4
440-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 0.312 in7.9 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
442-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/4 in N/A FNPT N/A 3/4 in N/A 0.437 in N/A Vee Type Shutoff N/A PTFE N/A 4
442-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/4 in N/A FNPT N/A 3/4 in N/A 0.437 in N/A Soft Seal Shutoff N/A PTFE N/A 4
444-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1 in N/A FNPT N/A 1 in N/A 0.562 in N/A Vee Type Shutoff N/A PTFE N/A 4
444-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1 in N/A FNPT N/A 1 in N/A 0.562 in N/A Soft Seal Shutoff N/A PTFE N/A 4
Unit of Measure
1 2