Stainless steel needle with packing below the threads.
400 Series Line Drawing
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Packing Material

Production Category

400-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A Duolok Tube Fitting N/A 1/8 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
400-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A Duolok Tube Fitting N/A 1/8 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
406-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
406-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
408-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
408-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
410-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 3
410-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
412-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
412-K-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
414-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
414-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
416-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
416-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
418-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 3
418-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
422-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 3
428-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 3
428-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
430-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A MNPT N/A 3/8-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
430-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A MNPT N/A 3/8-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
436-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A PTFE N/A 4
436-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
438-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/8-18 N/A FNPT N/A 3/8-18 N/A 0.250 in6.4 mm N/A Vee Type Shutoff N/A PTFE N/A 3
438-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/8-18 N/A FNPT N/A 3/8-18 N/A 0.250 in6.4 mm N/A Soft Seal Shutoff N/A PTFE N/A 4
Unit of Measure
1 2