400 Angle Web
400 Series Angle Lined Drawing
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Production Category

Stem Material

A436-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A406-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A410-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A430-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A MNPT N/A 3/8-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A412-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A414-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A416-316-K N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
Unit of Measure
1 2