400 Angle Web
400 Series Angle Lined Drawing
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Production Category

Stem Material

A408-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A418-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A438-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/8-18 N/A FNPT N/A 3/8-18 N/A 0.250 in6.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A440-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 0.312 in7.9 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A442-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/4 in N/A FNPT N/A 3/4 in N/A 0.437 in N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A444-316 N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1 in N/A FNPT N/A 1 in N/A 0.562 in N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A400-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A Duolok Tube Fitting N/A 1/8 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A422-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A428-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A436-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/2 in. N/A Duolok Tube Fitting N/A 1/2 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A406-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/8-27 N/A MNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A410-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A430-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 3/8-18 N/A MNPT N/A 3/8-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A412-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A414-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A416-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Vee Type Shutoff N/A 4 N/A Plated 316 SS
A408-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/8-27 N/A FNPT N/A 1/8-27 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A418-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A438-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/8-18 N/A FNPT N/A 3/8-18 N/A 0.250 in6.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A440-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1/2-14 N/A FNPT N/A 1/2-14 N/A 0.312 in7.9 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A442-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 3/4 in N/A FNPT N/A 3/4 in N/A 0.437 in N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A444-316-K N/A CAD Icon (for items table) N/A 316 SS N/A FNPT N/A 1 in N/A FNPT N/A 1 in N/A 0.562 in N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A400-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/8 in. N/A Duolok Tube Fitting N/A 1/8 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A422-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
A428-316-K N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 3/8 in. N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in4.4 mm N/A Soft Seal Shutoff N/A 4 N/A 316 SS w/PCTFE Tip
Unit of Measure
1 2