Koncentric tube socket weld union
Stainless steel pipe fitting Koncentric socket weld union.
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

10KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 5/8 in N/A Tube Socket Weld N/A 5/8 in N/A 1 N/A Tube Socket Weld
12KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/4 in N/A Tube Socket Weld N/A 3/4 in N/A 1 N/A Tube Socket Weld
16KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 in N/A Tube Socket Weld N/A 1 in N/A 1 N/A Tube Socket Weld
20KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 1/4 in N/A Tube Socket Weld N/A 1 1/4 in N/A 1 N/A Tube Socket Weld
24KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 1/2 in N/A Tube Socket Weld N/A 1 1/2 in N/A 1 N/A Tube Socket Weld
2KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/8 in N/A Tube Socket Weld N/A 1/8 in N/A 4 N/A Tube Socket Weld
32KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 2 in N/A Tube Socket Weld N/A 2 in N/A 1 N/A Tube Socket Weld
3KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/16 in N/A Tube Socket Weld N/A 3/16 in N/A 4 N/A Tube Socket Weld
4KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/4 in N/A Tube Socket Weld N/A 1/4 in N/A 1 N/A Tube Socket Weld
6KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/8 in N/A Tube Socket Weld N/A 3/8 in N/A 1 N/A Tube Socket Weld
8KSWU N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/2 in N/A Tube Socket Weld N/A 1/2 in N/A 1 N/A Tube Socket Weld
Unit of Measure
1