Koncentric pipe socket weld union
Koncentric pipe socket weld union
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1/2KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/2 in N/A Pipe Socket Weld N/A 1/2 in N/A 1 N/A Pipe Socket Weld
1/4KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/4 in N/A Pipe Socket Weld N/A 1/4 in N/A 1 N/A Pipe Socket Weld
1-1/2KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 1/2 in N/A Pipe Socket Weld N/A 1 1/2 in N/A 1 N/A Pipe Socket Weld
1-1/4KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 1/4 in N/A Pipe Socket Weld N/A 1 1/4 in N/A 1 N/A Pipe Socket Weld
1KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 in N/A Pipe Socket Weld N/A 1 in N/A 1 N/A Pipe Socket Weld
2KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 2 in N/A Pipe Socket Weld N/A 2 in N/A 1 N/A Pipe Socket Weld
3/4KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 3/4 in N/A Pipe Socket Weld N/A 3/4 in N/A 1 N/A Pipe Socket Weld
3/8KUS N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 3/8 in N/A Pipe Socket Weld N/A 3/8 in N/A 1 N/A Pipe Socket Weld
Unit of Measure
1