Koncentric straight thread assembly
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

A10KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 5/8 in N/A Male SAE Straight Thread N/A 5/8 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A12KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/4 in N/A Male SAE Straight Thread N/A 3/4 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A16KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 in N/A Male SAE Straight Thread N/A 1 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A20KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 1/4 in N/A Male SAE Straight Thread N/A 1 1/4 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A24KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1 1/2 in N/A Male SAE Straight Thread N/A 1 1/2 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A32KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 2 in N/A Male SAE Straight Thread N/A 2 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A4KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/4 in N/A Male SAE Straight Thread N/A 1/4 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A6KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 3/8 in N/A Male SAE Straight Thread N/A 3/8 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
A8KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld N/A 1/2 in N/A Male SAE Straight Thread N/A 1/2 in N/A 1 N/A Tube Socket Weld by Male SAE Straight Thread
Unit of Measure
1