Koncentric Nut
Stainless steel pipe fitting Koncentric nut.
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

W Hex

Production Category

End Connection Type

Connection 1 - Type

KUN-1 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 3/4-16 N/A 7/8 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-10 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 2 1/4-12 N/A 2 1/2 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-11 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 2 5/8-12 N/A 3 in N/A 4 N/A Koncentrik® Union Nut N/A Union Nut
KUN-12 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 2 7/8-12 N/A 3 1/4 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-2 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 7/8-14 N/A 1 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-3 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 1-14 N/A 1 1/8 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-4 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 1 1/16-14 N/A 1 1/4 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-5 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 1 3/8-12 N/A 1 5/8 in N/A 4 N/A Koncentrik® Union Nut N/A Union Nut
KUN-6 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 1 1/2-12 N/A 1 3/4 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-8 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 1 3/4-12 N/A 2 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
KUN-9 N/A CAD Icon (for items table) N/A 316 SS N/A Union Nut N/A 2-12 N/A 2 1/4 in N/A 1 N/A Koncentrik® Union Nut N/A Union Nut
Unit of Measure
1