Koncentric SAE connector assembly
Stainless steel pipe fitting Koncentric SAE straight thread threaded assembly
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

10KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 5/8 in N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-4; 12TR N/A 3 N/A Koncentrik® Thread Piece by Male SAE Straight Thread
12KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 3/4 in N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-6; 14TR N/A 4 N/A Koncentrik® Thread Piece by Male SAE Straight Thread
16KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 in N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-8; 18TR N/A 4 N/A Koncentrik® Thread Piece by Male SAE Straight Thread
20KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/4 in N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-9; 20TR N/A 4 N/A Koncentrik® Thread Piece by Male SAE Straight Thread
24KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 1 1/2 in N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-10; 24TR N/A 4 N/A Koncentrik® Thread Piece by Male SAE Straight Thread
32KSWGC N/A CAD Icon (for items table) N/A 316 SS N/A Male SAE Straight Thread N/A 2 in N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-12; 32TR N/A 4 N/A Koncentrik® Thread Piece by Male SAE Straight Thread
Unit of Measure
1