Koncentric female pipe tail piece
Koncentric female pipe tail piece
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1/4KUT-T N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1/4-18 N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-3; 8TR N/A 3 N/A Koncentrik® Thread Piece by Female National Pipe Thread
1/8KUT-T N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 3/8-18 N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-3; 8TR N/A 3 N/A Koncentrik® Thread Piece by Female National Pipe Thread
1-1/2KUT-T N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1 1/2-11 1/2 N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-12; 28TR N/A 4 N/A Koncentrik® Thread Piece by Female National Pipe Thread
1-1/4KUT-T N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1 1/4-11 1/2 N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-11; 24TR N/A 4 N/A Koncentrik® Thread Piece by Female National Pipe Thread
1KUT-T N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 1-11 1/2 N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-10; 20TR N/A 3 N/A Koncentrik® Thread Piece by Female National Pipe Thread
3/8KUT-T N/A CAD Icon (for items table) N/A 316 SS N/A Female National Pipe Thread N/A 3/8-18 N/A Threaded Piece N/A Koncentrik®Threaded-PC-KUN-4; 10TR N/A 3 N/A Koncentrik® Thread Piece by Female National Pipe Thread
Unit of Measure
1