SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Component Size |
W Hex |
Production Category |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|
| KUN-1 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 3/4-16 | N/A 7/8 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-10 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 2 1/4-12 | N/A 2 1/2 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-11 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 2 5/8-12 | N/A 3 in | N/A 4 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-12 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 2 7/8-12 | N/A 3 1/4 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-2 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 7/8-14 | N/A 1 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-3 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 1-14 | N/A 1 1/8 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-4 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 1 1/16-14 | N/A 1 1/4 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-5 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 1 3/8-12 | N/A 1 5/8 in | N/A 4 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-6 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 1 1/2-12 | N/A 1 3/4 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-8 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 1 3/4-12 | N/A 2 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
| KUN-9 |
N/A
|
N/A 316 SS | N/A Union Nut | N/A 2-12 | N/A 2 1/4 in | N/A 1 | N/A Koncentrik® Union Nut | N/A Union Nut |
Unit of Measure
1