SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Component Type |
Component Size |
ID |
OD |
Production Category |
End Connection Type |
Connection 1 - Type |
|---|---|---|---|---|---|---|---|---|---|
| 10TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 5/8 in | N/A 0.51 in | N/A 0.596 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 12TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 3/4 in | N/A 0.64 in | N/A 0.722 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 14TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 7/8 in | N/A 0.78 in | N/A 0.860 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 16TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 1 1/8 in | N/A 0.92 in | N/A 1.00 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 18TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 1 1/8 in | N/A 1.12 in | N/A 1.198 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 20TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 1 1/4 in | N/A 1.18 in | N/A 1.287 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 24TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 1 1/2 in | N/A 1.45 in | N/A 1.532 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 28TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 2 in | N/A 1.79 in | N/A 1.90 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 32TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 2 in | N/A 1.98 in | N/A 2.088 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 36TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 2 1/4 in | N/A 2.21 in | N/A 2.29 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 5TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 5/16 in | N/A 0.27 in | N/A 0.321 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
| 8TR |
N/A
|
N/A PTFE | N/A PTFE Snap Ring | N/A 1/2 in | N/A 0.43 in | N/A 0.509 in | N/A 1 | N/A Koncentrik® PTFE Seal Ring | N/A Ring Seal |
Unit of Measure
1