Koncentric pipe butt weld union
Stainless steel pipe fitting Koncentric butt weld threaded piece.
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1/2KUB-R N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1/2 in N/A Tail Piece N/A Koncentrik® Tail-PC-KUN-8; 14TR N/A 4 N/A Koncentrik® Tail Piece by Pipe Butt Weld
1-1/2KUB-R N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1 1/2 in N/A Tail Piece N/A Koncentrik® Tail-PC-KUN-12; 28TR N/A 4 N/A Koncentrik® Tail Piece by Pipe Butt Weld
1-1/4KUB-R N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1 1/4 in N/A Tail Piece N/A Koncentrik® Tail-PC-KUN-11; 24TR N/A 4 N/A Koncentrik® Tail Piece by Pipe Butt Weld
1KUB-R N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1 in N/A Tail Piece N/A Koncentrik® Tail-PC-KUN-10; 20TR N/A 4 N/A Koncentrik® Tail Piece by Pipe Butt Weld
2KUB-R N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 2 in N/A Tail Piece N/A Koncentrik® Tail-PC-KUN-14; 36TR N/A 4 N/A Koncentrik® Tail Piece by Pipe Butt Weld
3/4KUB-R N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 3/4 in N/A Tail Piece N/A Koncentrik® Tail-PC-KUN-9; 16TR N/A 4 N/A Koncentrik® Tail Piece by Pipe Butt Weld
Unit of Measure
1