TR SOLIDWORKS RENDER
TR
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Component Size

ID

OD

Production Category

End Connection Type

Connection 1 - Type

10TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 5/8 in N/A 0.51 in N/A 0.596 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
12TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 3/4 in N/A 0.64 in N/A 0.722 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
14TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 7/8 in N/A 0.78 in N/A 0.860 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
16TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 1 1/8 in N/A 0.92 in N/A 1.00 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
18TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 1 1/8 in N/A 1.12 in N/A 1.198 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
20TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 1 1/4 in N/A 1.18 in N/A 1.287 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
24TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 1 1/2 in N/A 1.45 in N/A 1.532 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
28TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 2 in N/A 1.79 in N/A 1.90 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
32TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 2 in N/A 1.98 in N/A 2.088 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
36TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 2 1/4 in N/A 2.21 in N/A 2.29 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
5TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 5/16 in N/A 0.27 in N/A 0.321 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
8TR N/A CAD Icon (for items table) N/A PTFE N/A PTFE Snap Ring N/A 1/2 in N/A 0.43 in N/A 0.509 in N/A 1 N/A Koncentrik® PTFE Seal Ring N/A Ring Seal
Unit of Measure
1