Koncentric pipe butt weld union
Stainless steel pipe fitting Koncentric butt weld union.
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

1/2KUB N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1/2 in N/A Male Pipe Weld N/A 1/2 in N/A 1 N/A Pipe Butt
1-1/2KUB N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1 1/2 in N/A Male Pipe Weld N/A 1 1/2 in N/A 1 N/A Pipe Butt
1-1/4KUB N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1 1/4 in N/A Male Pipe Weld N/A 1 1/4 in N/A 1 N/A Pipe Butt
1KUB N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 1 in N/A Male Pipe Weld N/A 1 in N/A 1 N/A Pipe Butt
2KUB N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 2 in N/A Male Pipe Weld N/A 2 in N/A 1 N/A Pipe Butt
3/4KUB N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Butt Weld N/A 3/4 in N/A Male Pipe Weld N/A 3/4 in N/A 1 N/A Pipe Butt
Unit of Measure
1