100 & 600 Series Integrated Bonnet needle valves are available with a wide range of connection, stem, o-ring and body material configurations making them suitable for many standard-service applications. 

Our website contains the most popular needle valve configurations - more options and accessories are available.  For more information, contact SSP Customer Service.

Specifications

  • MAWP: Up to 6000 psig (413 bar)
  • Temperature: -40° to 450° F (-40 to 232° C)
  • Orifice Sizes: 
    • 100 Series: 0.063, 0.172 in. (1.6 to 4.37 mm)
    • 600 Series: 0.201 to 0.343 in. (5.25 to 8.71 mm)
  • Body Materials: 316 SS, Alloy 400, Alloy C-276 and brass
  • Stem Tip: Metal and PCTFE soft-seal
  • Straight and Angle Patterns
  • End Connections: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings
  • End Connection
    • Sizes: 1/8 to 1/2 in.
    • Types: Tube Fitting, NPT


Integral Bonnet Needle Valve Series Options and Accessories

In addition to the product offered on our website, other options and accessories are available.  These include:

  • Colored Handles
  • Metric Tube Fitting End Connections
  • Special Clean in accordance with ASTM 93G Level C
  • Rebuild Kits
  • Straight Pattern Integral Bonnet Valves
100-Render
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Orifice

Stem Type

Production Category

116-K-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in N/A Soft Seal Shutoff N/A 1
116-K-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in N/A Soft Seal Shutoff N/A 1
116-K-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in N/A Soft Seal Shutoff N/A 3
116-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.172 in N/A Vee Type Shutoff N/A 3
118-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 1
118-B N/A CAD Icon (for items table) N/A Brass N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 1
118-K-316 N/A CAD Icon (for items table) N/A 316 SS N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 1
118-K-B N/A CAD Icon (for items table) N/A Brass N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 1
118-K-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 3
118-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Duolok Tube Fitting N/A 1/4 in. N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 3
122-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 1
122-316-G N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 2
122-316-U N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 2
122-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 1
122-B-G N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 2
122-B-U N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 2
122-K-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 1
122-K-316-G N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 2
122-K-316-U N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 2
122-K-B N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 3
122-K-B-G N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Griplok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 3
122-K-B-U N/A CAD Icon (for items table) N/A Brass N/A MNPT N/A 1/4-18 N/A Unilok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 3
122-K-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Soft Seal Shutoff N/A 3
122-M N/A CAD Icon (for items table) N/A Alloy 400 N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.172 in N/A Vee Type Shutoff N/A 3
123-316 N/A CAD Icon (for items table) N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 3/8 in. N/A 0.172 in N/A Vee Type Shutoff N/A 1
Unit of Measure
1 2 3 4 5 »